J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 115.7 Latches with cabinet "U" handle Operation with socket key

Photo

GN 115.7 Latches with cabinet "U" handle Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish
Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish
GN 115.7 Latches with cabinet "U" handle Type: DK - Operation with triangular spindle (DK7)
Finish: SR - silver, RAL 9006, textured finish GN 115.7 Latches with cabinet "U" handle Type: DK - Operation with triangular spindle (DK7)
Finish: SW - black, RAL 9005, textured finish GN 115.7 Latches with cabinet "U" handle Type: SCH - Operation with slot
Finish: SR - silver, RAL 9006, textured finish GN 115.7 Latches with cabinet "U" handle Type: SCH - Operation with slot
Finish: SW - black, RAL 9005, textured finish GN 115.7 Latches with cabinet "U" handle Type: VDE - Operation with double bit
Finish: SR - silver, RAL 9006, textured finish GN 115.7 Latches with cabinet "U" handle Type: VDE - Operation with double bit
Finish: SW - black, RAL 9005, textured finish GN 115.7 Latches with cabinet "U" handle Type: VK7 - Operation with square spindle A/F7
Finish: SR - silver, RAL 9006, textured finish GN 115.7 Latches with cabinet "U" handle Type: VK7 - Operation with square spindle A/F7
Finish: SW - black, RAL 9005, textured finish GN 115.7 Latches with cabinet "U" handle Type: VK8 - Operation with square spindle A/F8
Finish: SR - silver, RAL 9006, textured finish GN 115.7 Latches with cabinet "U" handle Type: VK8 - Operation with square spindle A/F8
Finish: SW - black, RAL 9005, textured finish

Product description

Information

Latches with cabinet "U" handle GN 115.7 are used when the application requires both a locking mechanism and a handle.

A rotary movement limited to 90°, e.g. of the triangular spindle of type DK, shifts the key-bolt behind the door frame, with the bevelled key-bolt making the door closing action easier.

Latches with different cranks cover a latch distance A from 4 to 50 mm.

Latches with cabinet „U“ handle GN 115.7 are supplied with loosely enclosed latch.


Specification

Cabinet "U" handle
Zinc die casting
plastic coated
black, RAL 9005, textured finishSWSW
silver, RAL 9006, textured finishSRSR

other parts
Steel
zinc plated, blue passivated

RoHS

Accessory

Keys GN 119.2

Technical drawing

3D
Hide technical drawing
GN 115.7 Latches with cabinet "U" handle sketch

Article options / Table

Type

DKOperation with triangular spindle (DK7)
VK7Operation with square spindle A/F7
VK8Operation with square spindle A/F8
SCHOperation with slot
VDEOperation with double bit
Latch distance A
46810131416182022242628303234363840424550

Build & Price

Open 3D configurator
Type





Latch distance A
Finish
SR
SW

Technical and assembly instructions

Depending on the installation situation, the 90° rotary movement range of the latch can be defined by memans of a plug-type element which can be mounted in 4 different positions.

This allows the latch with „U“ handle to be used in any attachment position and regardless of the turning and locking direction or of the narrow side of the door. Subsequent repositioning of the 90° rotary range is possible.

The drawing below shows the plugging options and the resulting 90° rotary ranges.

Sketch GN 115.7 construction
Sketch GN 115.7 bore

For mounting, the door is fitted with two bore holes as shown in the outline drawing opposite, attached at a distance of 30 mm from the door frame.

If preassembled (cabinet „U“ handle and latch), the locking mechanism can be pushed through the bore hole from the front. Then turn in the M6 fixing screw from the rear and push and screw on the hexagonal nut over the latch. Both elements can now be tightened.

The spigot (M22x1.5) also has 4 surfaces, with the effect that the cabinet „U“ handle can also be used with the standard borehole of the latches GN 115.

Selected Part (How to order)

Total (net)
15,26
plus VAT 2,90 €
gross 18,16 €
In stock
incl. material surcharge: 0,33 €
The material surcharge is already included in the price.
Weight: 0,402 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.