GN 116.1 Rotary clamping latches

Photo

GN 116.1 Rotary clamping latches, Zinc die casting Type: RG - Operation with knurled knob GN 7336
Type: RG - Operation with knurled knob GN 7336
GN 116.1 Rotary clamping latches, Zinc die casting Type: RG - Operation with knurled knob GN 7336 GN 116.1 Rotary clamping latches, Zinc die casting Type: DK - Operation with triangular spindle (DK7) GN 116.1 Rotary clamping latches, Zinc die casting Type: SK6 - Operation with hexagon A/F6 GN 116.1 Rotary clamping latches, Zinc die casting Type: VDE - Operation with double bit GN 116.1 Rotary clamping latches, Zinc die casting Type: VK7 - Operation with square spindle A/F7 GN 116.1 Rotary clamping latches, Zinc die casting Type: VK8 - Operation with square spindle A/F8

Product description

Information

The outstanding feature of the rotary clamping latches GN 116.1 is their wide clamping range of 12 mm, with the 5 keys A1 to A5 covering a clamping range of 4 to 46 mm with broad overlap. This configuration allows large closing strokes within the individual key spacings, e.g. in connection with seals.

With the permissible tightening torque of 2 Nm for the clamping screw, the key generates a closing force of approx. 300 Nm at the key.


Specification

Housing
Zinc die casting
  • black plastic coated
    RAL 9006, textured finish

other parts
Steel zinc plated, blue passivated

Knurled knob (type RG)
Plastic (Polyamide PA)
  • Handle black, matte
  • Cover cap light grey, matte

RoHS

Accessory

Keys GN 119.2

Technical drawing

3D
Hide technical drawing
GN 116.1 Rotary clamping latches, Zinc die casting sketch

Article options / Table

Type

RGOperation with knurled knob GN 7336
VK7Operation with square spindle A/F7
VK8Operation with square spindle A/F8
DKOperation with triangular spindle (DK7)
SK6Operation with hexagon A/F6
VDEOperation with double bit
Show / Hide columns
Clamping range A1...A5
(Door- + frame thickness)
A 1A 2A 3A 4A 5
4 - 1611 - 2319 - 3127 - 3934 - 46
Show / Hide columns
b max.Length l  ≈b max.Length l  ≈b max.Length l ≈b max.Length l ≈b max.Length l ≈
69,5109,512-12201215
----------

Build & Price

Type






Clamping range A KB

Construction and assembly instructions

By turning the latch clockwise, the key is first turned by 90° and so moved into the closing position.

When continuing to turn, the thread (M10) will move it in axial direction (max. 12 mm) and will finally clamp the door against the frame.

When opening by turning anti-clockwise, the key will move back and will release the door by a 90° turn.

The pressure spring generates the friction required for the 90° turn.

When mounting, the door is fitted with a bore hole as shown in the outline drawing opposite.

The interlock is pushed through the bore hole from the front, the hexagon nut can be pushed over the key from the back.
The mounting step is only possible if the key is located axially in the end position and approximately in the middle of the range of rotation.

Selected Part (How to order)

Weight: 0,142 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.