JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 120.2 Protective Guide Plates Plastic, for Latches

Photo

GN 120.2 Protective Guide Plates, Plastic, for Latches Type: A - Mounting with countersunk screw
Type: A - Mounting with countersunk screw
GN 120.2 Protective Guide Plates, Plastic, for Latches Type: A - Mounting with countersunk screw GN 120.2 Protective Guide Plates, Plastic, for Latches Type: B - Mounting with adhesive pad

Product description

Information

Protective guide plates are used in connection with door latches, using the principle of friction. They prevent the latch arm from causing abrasion, for example to corrosion protection layers on a door frame. They additionally prevent unintended opening, as the latch arms lock into a small recess in their closed position.

If the d2 positioning tabs are not required they can easily be removed with side cutting pliers, for example.

Specification

Plastic (Polyamide PA)
Black, matte finishSWSW


Adhesive pad (only type B)
Scotch-Mount ™ 4026
double-sided,
with polyurethane foam backing


RoHS

Technical drawing

3D
Hide technical drawing
GN 120.2 Protective Guide Plates, Plastic, for Latches sketch

Article options / Table

Type

AMounting with countersunk screw
BMounting with adhesive pad
Show / Hide columns
hb1b2d1d2l1l2m1m2 ±2usable for
6044,6M 4320104035GN 115 / GN 115.7 / GN 115.9 / GN 115.10 / GN 515

Build & Price

Open 3D configurator
Outside diameter h
b1
Type


Color
SW

Selected Part (How to order)

Total (net)
1,10
plus VAT 0,21 €
gross 1,31 €
In stock
ELESA Code: SP-00000ES240/1
Description: RAMPA PER SERRATURE GN 115+FORO SVASATO-BP
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 120.2-60-4-A-SWGN 120.2-60-4-B-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.