JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 6311.3 Foot Plates for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel

Photo

GN 6311.3 Foot Plates, for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel Type: G - With plastic cap, gliding
Type: G - With plastic cap, gliding
GN 6311.3 Foot Plates, for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel Type: G - With plastic cap, gliding GN 6311.3 Foot Plates, for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel Type: N - Without plastic cap GN 6311.3 Foot Plates, for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel Type: R - With plastic cap, non-gliding

Product description

Information

Foot plates GN 6311.3 are used in connection with screws with pivots (grub screws DIN 6332, tommy screws DIN 6304, DIN 6306) for installing and leveling devices and mechanisms.

Owing to the special shape of the immovable retaining ring, the foot plate is easily plugged onto and removed from, the pivot.

The types G and R with plastic cap prevent damage to sensitive surfaces. Due to the large plate diameter d1, the contact pressure remains within tolerable limits.

Specification

Steel
Zinc plated, blue passivated


Retaining spring
Stainless steel AISI 301


Plastic caps

  • Type G
    Technopolymer (Polyacetal POM)
    Cream RAL 9001
  • Type R
    Elastomer (TPE)
    Hardness ≈ 75 Shore A
    Black

RoHS

Accessory

Grub Screws DIN 6332
Tommy Screws DIN 6304
Tommy Screws DIN 6306

Technical drawing

3D
Hide technical drawing
GN 6311.3 Foot Plates, for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Steel sketch

Article options / Table

Type

NWithout plastic cap
GWith plastic cap, gliding
RWith plastic cap, non-gliding
Show / Hide columns
d1
Type N / R

Type G
hd2 +0,2e ≈ssuitable for
grub screw DIN 6332
505011,59,23,72M 12
505013,512,542M 16
606013,512,542M 16
606015,516,54,32M 20
80-1812,582,5M 16
80-2016,58,32,5M 20
100-2012,5113M 16
100-2216,511,33M 20

Build & Price

Open 3D configurator
d1
h
Type



Selected Part (How to order)

Total (net)
10,14
plus VAT 1,93 €
gross 12,07 €
In stock
Weight: 0,126 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6311.3-50-11,5-NGN 6311.3-50-11,5-GGN 6311.3-50-11,5-RGN 6311.3-50-13,5-NGN 6311.3-50-13,5-GGN 6311.3-50-13,5-RGN 6311.3-60-13,5-NGN 6311.3-60-13,5-GGN 6311.3-60-13,5-RGN 6311.3-60-15,5-NGN 6311.3-60-15,5-GGN 6311.3-60-15,5-RGN 6311.3-80-18-NGN 6311.3-80-18-RGN 6311.3-80-20-NGN 6311.3-80-20-RGN 6311.3-100-20-NGN 6311.3-100-20-RGN 6311.3-100-22-NGN 6311.3-100-22-R

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.