GN 7072.30 Dampening washers for split set collars

Photo

Product description

Information

Dampening washers GN 7072.30 are designed as accessories for split set collars and are attached with the help of an adhesive film, preferably on the groove-less side of the set collar. They absorb mild shocks and have a sound-dampening effect when the set collars come into contact with other components.

Generally, after the protective film is removed, the dampening washers can be attached to any suitable and clean surface.

Split Stainless Steel-Set collars GN 7062.3 are generally offered with assembled dampening washers.

Specification

Elastomer (PUR)
  • 70 Shore A
  • temperature resistant up to 80 °C
  • transparent

Adhesive film
  • acrylate dispersion, solvent-free
  • strong adhesion


RoHS

Technical drawing

3D
Hide technical drawing
GN 7072.30 Dampening washers, for split set collars  sketch

Article options / Table

Show / Hide columns
Dimension
of matching
set collars

d1



d2
Bore series 1




Bore series 2
Dimension
dampening washers


d3



d4
Bore series 1




Bore series 2



±0,2



s
30B 12-2813-22,1
32B 14-3015-22,1
36B 15B 1634161722,1
42B 18B 203919,521,533
48B 22B 254523,526,533
55B 28B 305229,531,533
60B 32B 355733,536,534
65B 40-6241,5-34

Build & Price

Outside diameter d1
d2

Selected Part (How to order)

Total (net)
0,35
plus VAT 0,07 €
gross 0,42 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.