J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 311 Adjustable hand levers for set collars

Photo

Product description

Information

For set collars of the standard families GN 706... and GN 707..., the adjustable hand levers GN 311 replace the hexagon socket screw DIN 912. That allows the set collars to be adjusted easily and quickly without tools.

The table of dimensions of the set collars shows the corresponding hand lever for the respective set collar size d1.

Under GN 706.4, semi-split set collars GN 706.2 are generally offered with clamping levers.

Specification

Handle
Zinc die casting
plastic coated
black, RAL 9005, textured finishSWSW

Threaded insert
Stainless Steel AISI 303

Retaining screw
Stainless Steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 311 Adjustable hand levers for set collars sketch

Article options / Table

Show / Hide columns
d0
= Set collar Ø d1
l1d1h2d2d3l2h1h3
303230M 4127,213123230
36-30M 5138,7131433,531
42-30M 5158,713143533
48-45M 5168,7131636,534
55-45M 61810131638,536
60-45M 61910131639,537
65-45M 62010131840,538

Build & Price

Open 3D configurator
l1
d1
h2
Color
SW

Selected Part (How to order)

Total (net)
6,81
plus VAT 1,29 €
gross 8,10 €
In stock
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.