GN 111 Ball chains with two key rings

Photo

Product description

Information

Ball chains GN 111 are mainly used in connection with ball lock pins and locking pins with axial lock.

The ball chains lack any amount of stiffness due to their design.

The key rings are supplied unmounted. Both rings have the same Ø d1.

The details on static loads are guide values given without warranty.

Suitable for ball lock pins and locking pins with axial lock:

* GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 5, Ø 6, Ø 8

and

* GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins

** GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pins Ø 10, Ø 12, Ø 16, Ø 20

Specification

Ball chain
Brass
nickel plated

Key ring
Stainless Steel AISI 301

RoHS

Accessory

Single key rings are supplied with
code no. GN 111.3-d1.

Technical drawing

3D
Hide technical drawing
GN 111 Ball chains with two key rings sketch

Article options / Table

Show / Hide columns
Length l ±3d1d2Static load in N ≈
with key ring

without key ring
20014*150180
20018**1,390180
200241,5100180
200301,8120180
32014*150180
32018**1,390180
320241,5100180
320301,8120180
50014*150180
50018**1,390180
500241,5100180
500301,8120180
100014*150180
100018**1,390180
1000241,5100180
1000301,8120180

Build & Price

Chain length l
Ring diameter d1

Selected Part (How to order)

Total (net)
1,42
plus VAT 0,27 €
gross 1,69 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.