J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 853 Latch type toggle clamps with locking mechanism

Photo

GN 853 Latch clamps with locking mechanism Type: TG - with tie-rod, with catch, with oval head latch bolt<br />
Type: TG - with tie-rod, with catch, with oval head latch bolt
GN 853 Latch clamps with locking mechanism Type: TG - with tie-rod, with catch, with oval head latch bolt<br />
GN 853 Latch clamps with locking mechanism Type: T5 - without tie-rod, without catch GN 853 Latch clamps with locking mechanism Type: TT - with tie-rod, with catch, with T-head latch bolt GN 853 Latch clamps with locking mechanism Type: TU - with tie-rod, with catch, with J-hook latch bolt

Product description

Information

GN 853 latch type toggle clamps feature a locking mechanism which prevents an inadvertent or vibration-induced opening of the clamp.

Another benefit is the option of operating the clamp with one hand.

Specification

Parts in sheet metal
Case-Hardened Steel C10
blackened

Latch bolt
Steel St 32
blackened

All moving parts
lubricated with special grease

Solid moulded plastic handle sleeve
red, oil resistant

RoHS

Technical drawing

3D
Hide technical drawing
GN 853 Latch clamps with locking mechanism sketch

Article options / Table

Type

T5without tie-rod, without catch
TGwith tie-rod, with catch, with oval head latch bolt
TTwith tie-rod, with catch, with T-head latch bolt
TUwith tie-rod, with catch, with J-hook latch bolt
Show / Hide columns
SizeFH in N
Holding Capacity
ab1b2b3b4b5b6b7d1d2d3d4d5h1
1601750132628231426356,8M 64,54,55,2627
32040001940443418353810M 86,76,77838,5
70075002860544126505011M 108,58,591053
Show / Hide columns
Sizeh2h3l1l2
Type TG
l3
Type TT
l4
Type TU
l5l6m1m2m3m4m5sw
Stroke
1602020,5103555554283019161614,325,428
320302815376,576,576,53444,532191922,325,4313
70040,53922295,5939242513841,53125,4313,519

Build & Price

Open 3D configurator
Specifications

Size
Type




Description of function (for one-hand operation)

Sketch GN 853 1

Press the release button for releasing.

Sketch GN 853 2.

Lift the clamping arm until the latch bolt disengages from the catch.

Sketch GN 853 3.

Retracting the clamping arm will lift the latch bolt and release the catch (one-hand operation).

Sketch GN 853 4.

For clamping operation, lift the clamping arm until it rests on the catch.

Sketch GN 853 5.

The clamping arm engages in the catch if the release button is pressed for the clamping operation.


When clamping in the end position, the system locks automatically by spring force.

Selected Part (How to order)

Total (net)
28,69
plus VAT 5,45 €
gross 34,14 €
In stock
Weight: 0,080 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in the USA
Our customers in the USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in der USA
Unsere Kunden in der USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.