J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 850 Hook type toggle clamps for pulling action

Photo

GN 850 Hook type toggle clamps for pulling action Type: T - with draw axle
Type: T - with draw axle
GN 850 Hook type toggle clamps for pulling action Type: T - with draw axle GN 850 Hook type toggle clamps for pulling action Type: TF - with draw hook

Product description

Information

The draw hook of the GN 850 hook type toggle clamps can be adjusted within the stroke.

Specification

Parts in sheet metal
Case-hardened steel C10
zinc plated, blue passivated finish

Draw hook
Steel St 37
zinc plated, blue passivated finish

All moving parts
lubricated with special grease

Hand grip
High quality, oil resistant, red plastic

RoHS

Technical drawing

3D
Hide technical drawing
GN 850 Hook type toggle clamps for pulling action sketch

Article options / Table

Type

Twith draw axle
TFwith draw hook
Show / Hide columns
SizeFH in N
Holding
capacity
a1a2b1b2b3d1d2d3h1h2
200200037293545181086,54916
3003000352548602110108,54918
40040004330548426141210,560,525
Show / Hide columns
Sizel1l2l3m1m2m3r1r2sw1
Stroke
w2
Adjustable
range
2002025193328191025310020
3002255198458321056310420
40027858117,56012,528,51387516020

Build & Price

Open 3D configurator
Size
Type


Selected Part (How to order)

Total (net)
19,26
plus VAT 3,66 €
gross 22,92 €
In stock
Weight: 0,360 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.