GN 841.3 Push-Pull Type Toggle Clamp Stainless Steel, Horizontal Operating Lever, for Push Clamping

Push-Pull Type Toggle Clamp GN 841.3: Stainless Steel, Horizontal Operating Lever, for Push Clamping
Type: ASX - Without locking mechanism
Stainless-Steel-Quality-Class-1

Product Family Stainless Steel Quality Class 1

The Ganter product range includes a large number of standard parts made of high-quality, non-rusting stainless steels. Thanks to their outstanding material properties, these are used in a wide array of industries. Their corrosion and rust resistance in particular contributes to the value stability and longevity of machines and equipment.

For easier differentiation, the stainless steels used by Ganter are divided into stainless steel quality classes:

Edelstahl Güteklasse 1 Stainless Steel Quality Class 1

Edelstahl Güteklasse 2 Stainless Steel Quality Class 2

Edelstahl Güteklasse 4 Stainless Steel Quality Class 4

Show detailed information on the stainless steel quality classes

Show all stainless steel products
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Push-pull type toggle clamps GN 841.3 can be used in applications requiring very high clamping forces. In the clamped position, the operating lever is in its horizontal position.

Type ASLX is securely locked while in the clamped position to prevent it from loosening by accident or due to vibrations. The lock can be released again with a single hand.

Specification

Tensioning mechanism
Stainless steelNI

  • Sheet metal parts AISI 304
  • Plunger AISI 303
  • Bearing pins (bearing rivets) AISI 304
  • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


RoHS

Accessory

Clamping Screws GN 708.1 (Rubber Thrust Pad)
Clamping Screws GN 802 (Steel Thrust Pad, Movable)
Clamping Screws GN 804 (Steel Spring Element, Adjustable)

Hide technical drawing
GN 841.3 Push-Pull Type Toggle Clamp, Stainless Steel, Horizontal Operating Lever, for Push Clamping sketch

Article options / Table

Type

ASXWithout locking mechanism
ASLXWith locking mechanism
Show / Hide columns
SizeFH in N
Clamping force
abd1d2d3h1h2l1
85400012,7388M 54,34622,5112
1255200174812M 65,56230165
3056750205814M 86,57436197
Show / Hide columns
Sizel2l3l4m1m2m3sA/Ftw
Stroke
859831,582424122161015
12512641103430182,5221219
30515853125034183241625

Build & Price

Size
Type


Material

Size
Type


Material

Selected Part (How to order)

Total (net)
53,63
plus VAT 10,19 €
gross 63,82 €
In stock
incl. material surcharge: 0,91 €
The material surcharge is already included in the price.
Weight: 0,142 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 841.3-85-ASX-NIGN 841.3-85-ASLX-NIGN 841.3-125-ASX-NIGN 841.3-125-ASLX-NIGN 841.3-305-ASX-NIGN 841.3-305-ASLX-NI

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback