JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 841 Push-Pull Type Toggle Clamps Steel, for Push-On Clamping

Photo

GN 841 Push-Pull Type Toggle Clamps, Steel, for Push-On Clamping

Product description

Specification

Sheet metal parts
Case-hardened Steel C10
Zinc plated, blue passivated


Plunger
Steel St 37
Zinc plated, blue passivated


Guide bushing
Brass
Zinc plated, blue passivated


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


RoHS

Technical drawing

3D
Hide technical drawing
GN 841 Push-Pull Type Toggle Clamps, Steel, for Push-On Clamping sketch

Article options / Table

Type

ASSteel sheet metal body
Show / Hide columns
SizeFH in N
Holding
capacity
abd1d2d3h1h2l1
1203600174812M 65,511131130
3007200205814M 86,514036167
Show / Hide columns
Sizel2l3l4m1m2m3A/Ftw
Stroke
1201214030343017241220
3001555745503418271633

Build & Price

Open 3D configurator
Size
Type

Selected Part (How to order)

Total (net)
26,71
plus VAT 5,07 €
gross 31,78 €
In stock
Weight: 0,320 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 841-120-ASGN 841-300-AS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.