T | For T-groove cylinder |
S | Plug |
Cable length l in meter | d |
---|---|
0.3 | 3 |
Output function |
Normally open (NO) |
||||||||||
Output type |
PNP |
||||||||||
Supply voltage |
10 V DC - 30 V DC |
||||||||||
Continuous current Ia |
≤ 100 mA |
||||||||||
Connection type Protection class |
3-pole plug M8x1, |
||||||||||
Switching frequency |
1000 Hz |
||||||||||
Power consumption |
≤ 8 mA |
||||||||||
Voltage drop |
≤ 2 V |
||||||||||
Protection class |
lll |
||||||||||
Response sensitivity |
3 mT |
||||||||||
Overrun distance |
10 mm |
||||||||||
Hysteresis |
< 0,8 mT |
||||||||||
Repeatability |
≤ 0,1 mT |
||||||||||
Shock and vibration resistance |
30 g, 11 ms / 10 ... 55 Hz, 1 mm |
||||||||||
EMC |
According to EN 60947-5-2 |
||||||||||
Switch state LED |
Yes |
||||||||||
Reverse polarity protection |
Yes |
||||||||||
Short-circuit protection |
Yes |
||||||||||
Approvals, conformity declarations |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0