JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 3380 Sensor for Pneumatically Operated Clamps / Pneumatically Operated Cylinders

Photo

GN 3380 Sensor for Pneumatically Operated Clamps / Pneumatically Operated Cylinders

Product description

Information

The sensor GN 3380 detects the piston position of pneumatic cylinders with magnetic pistons. Cylinders installed in pneumatic clamps enable the position detection of the clamp itself by means of this sensor. Upon reaching the switch point, the sensor electronics deliver a high signal, for instance to a machine controller, and also indicate this switch state via the integrated LED.

For installation, the sensor is inserted into the cylinder groove from above. The side retaining ribs prevent it from falling out. A quarter turn of the fastening screw quickly and reliably locks the sensor into place in the groove.

Specification

Housing
Plastic


Cable (Outer sheath)
Polyurethan PUR
Black


Plug
Plastic, 3-pole


Knurled screw connection
Brass, nickel plated
Freely rotating


Temperature range: -30 °C to +80 °C


Protection class IP 65 / IP 67


RoHS

Accessory

Cables with Connector Coupling GN 330 (3-pole, 2 or 5 meter long, for extension)

Technical drawing

3D
Hide technical drawing
GN 3380 Sensor for Pneumatically Operated Clamps / Pneumatically Operated Cylinders sketch

Article options / Table

Contact type

TFor T-groove cylinder

Connection type

SPlug
Show / Hide columns
Cable length in meterd
0.33

Build & Price

Open 3D configurator
Contact type

Connection type

Cable length l (in meters)

Electrical properties

Output function

Normally open (NO)

Drawing electrical features GN 3380

Output type

PNP

Supply voltage

10 V DC - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

Protection class

3-pole plug M8x1,
with knurled screw connection,
with PUR cable 0,3 m

Drawing electrical drawing2 GN 3380

Switching frequency

1000 Hz

Power consumption

≤ 8 mA

Voltage drop

≤ 2 V

Protection class

lll

Response sensitivity

3 mT

Overrun distance

10 mm

Hysteresis

< 0,8 mT

Repeatability

≤ 0,1 mT

Shock and vibration resistance

30 g, 11 ms / 10 ... 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Switch state LED

Yes

Reverse polarity protection

Yes

Short-circuit protection

Yes

Approvals, conformity declarations
CE marking
UL

CE marking Skizze Logo CULUS

Selected Part (How to order)

Total (net)
27,43
plus VAT 5,21 €
gross 32,64 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.