JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 896.1 Proximity switch with mounting bracket, for toggle clamps, pneumatic

Photo

Product description

Information

With proximity switch GN 896.1 the toogle clamps can emit control signals. To do this the clamps must be assembled with a special cylinder with magnetic piston which will cause the electric contacts in the REED switch to close.

The proximity switches with their mounting brackets can be set anywhere along the full stroke length of the cylinder.

Specification

Voltage range: 3 to 110 V AC/DC

Switch load: 0,3 A

Switch capacity (inductive): 10 V A

Voltage drop LED: 3 V

Temperature range: -20 °C to +85 °C

Slew rate: 0,6 ms

Life expectancy: 107 operations

Protection class: IP 67

Electric cable PVC
2 wires, 2,5 m.
If used on DC brown wire to be connected to +, for the diode to work.

Technical drawing

3D
Hide technical drawing
GN 896.1 Proximity switch with mounting bracket, for toggle clamps, pneumatic sketch

Article options / Table

Show / Hide columns
Toggle clampsProximity switch
Type
bh1h2Length l
GN 860-400-AP3-MGN 896.162241014
GN 860-400-EP3-MGN 896.162241014
GN 890-2100-SP3-MGN 896.162261014

Build & Price

Selected Part (How to order)

Total (net)
62,73
plus VAT 11,92 €
gross 74,65 €
In stock
Weight: 0,108 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

GN 896.1

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
Your contact

You are looking for a Ganter partner near you? Please select the country.