GN 867.1 Static holders for clamping bolts

Photo

GN 867.1 Static holders for power clamps Type: Z - for two clamping bolts
Type: Z - for two clamping bolts
GN 867.1 Static holders for power clamps Type: Z - for two clamping bolts GN 867.1 Static holders for power clamps Type: E - for one clamping bolt

Product description

Information

Static holders GN 867.1 have been designed for use with power clamps GN 864.

Static holders with two clamping bolts (Type Z) are preferably used for rigid clamping of sheet metal components. For the same purpose ball point screws GN 605 with serrated ball pads are ideally suited.

Socket cap screws and centering guide bushings are included.

Specification

Steel C 45
blackened

Socket cap screws DIN 912,
centering guide bushings
Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 867.1 Static holders for power clamps sketch

Article options / Table

Type

Efor one clamping bolt
Zfor two clamping bolts
Show / Hide columns
-0,2d1d2 H8/h6d3h1h2l1l2l3l4m1m2m3m4m5
32M 87M 510103817377,522171531,517
42M 109M 6121254,51750,510302519,545,923
52M 1211M 8141463176113,5373023,55330
62M 1213M 10161673,5208313,544472763,540

Build & Price

Width b
Thread d1
Type


Selected Part (How to order)

Total (net)
34,72
plus VAT 6,60 €
gross 41,32 €
In stock
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.