J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 809 Holders for clamping screws for toggle clamps with solid clamping arm

Photo

Product description

Information

Holder for clamping screws GN 809 for toggle clamps have been developed for various toggle clamps in the design version „solid clamping arm“.

The holder can be moved along the clamping arm and be adjusted in height. Once the desired position is reached, fix the mounting in place with the clamping screw.

The thread d2 serves to hold the wide variety of toggle clamping screws, spring elements and similar devices.

Specification

Steel
zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 809 Holders for clamping screws, for toggle clamps sketch

Article options / Table

Show / Hide columns
d1d2bd3d4d5h1
max.

min.
h2
max.

min.
12M 54,2M 12 x 1,5M 32014-8126
16M 65,3M 16 x 1,5M 42216(18)*10168
18M 86,3M 18 x 1,5M 42423(24)**132010
20M 87,3M 20 x 1,5M 52725-152010
22M 108,3M 22 x 1,5M 53028-162412
Show / Hide columns
d1l1l2
max.
thread
depth
l3s1s2w
Adjustable range
axial

GN 810
GN 810.1

GN 812
GN 812.1

GN 820
GN 820.1
for toggle clamps
GN 860
GN 862
GN 862.1
12316511-4375-7570
1640105,516(14)*54130-130125
185113618(17)**65230200230200
205715722-75330-355-
226016820-85-300-300
* Dimension in parentheses applies only to GN 860
** Dimension in parentheses applies only to GN 812, GN 812.1 GN 862 and GN 862.1

Build & Price

Open 3D configurator
Diameter d1
Thread diameter d2

Selected Part (How to order)

Total (net)
9,75
plus VAT 1,85 €
gross 11,60 €
In stock
Weight: 0,022 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzen Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.