GN 653.9 Knurled Screws Plastic, Flat Type, with Drive for Slotted Screwdriver

Knurled Screws GN 653.9: Plastic, Flat Type, with Drive for Slotted Screwdriver
Original design DT.653-AV

Product description

Knurled screws GN 653.9 are made of plastic, making them lightweight, resistant to corrosion and electrically insulating. They can be used for performing tool-free adjustments or clamping operations on fixtures and mechanisms.

As an alternative to the knurling, the slot on the face side allows a slotted screwdriver to be used.

For manufacturing reasons, the pivot has a hole on its face side.

Specification

Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • BlackSWSW, similar to RAL 9005, matte finish

RoHS

On request

  • GrayGRGR, similar to RAL 7040, matte finish
Hide technical drawing
GN 653.9 Knurled Screws, Plastic, Flat Type, with Drive for Slotted Screwdriver sketch

Article options / Table

Identification no.

3With drive for slotted screwdriver
Show / Hide columns
d1Length ld2kDrive SL for
slotted screwdriver
Max. tightening torque
in Nm
M 48121620-163,5SL 6,50,5
M 5812162025204SL 100,8
M 61216202530245SL 121
M 815202530-306SL 142,5

Build & Price

Thread d1
Length l
Identification no.

Color
Black
Thread d1
Length l
Identification no.

Color
Black

Selected Part (How to order)

Total (net)
0,59
plus VAT 0,11 €
gross 0,70 €
ELESA Code: 317801-C9
Description: DT.653.16-AV-M4x8-C9
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 70 pcs. deliverable in 1-2 days
  • 900 pcs. deliverable in 3-7 days
  • 1730 pcs. deliverable in 5-9 days
  • For orders of 1731 pcs. or more, please contact us regarding delivery time.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 653.9-M4-8-3-SWGN 653.9-M4-12-3-SWGN 653.9-M4-16-3-SWGN 653.9-M4-20-3-SWGN 653.9-M5-8-3-SWGN 653.9-M5-12-3-SWGN 653.9-M5-16-3-SWGN 653.9-M5-20-3-SWGN 653.9-M5-25-3-SWGN 653.9-M6-12-3-SWGN 653.9-M6-16-3-SWGN 653.9-M6-20-3-SWGN 653.9-M6-25-3-SWGN 653.9-M6-30-3-SWGN 653.9-M8-15-3-SWGN 653.9-M8-20-3-SWGN 653.9-M8-25-3-SWGN 653.9-M8-30-3-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback