GN 464.11 Knurled Screws Plastic, High Type, with Ball Thrust Point

Knurled Screws GN 464.11: Plastic, High Type, with Ball Thrust Point
Original design DT.464-SB

Product description

Knurled screws GN 464.11 with ball thrust point can be combined with various thrust pads. They ensure a larger contact surface during clamping and protect surfaces from damage.

The ball thrust point, in combination with the thrust pad, forms a ball joint that adapts to uneven clamping surfaces and prevents the rotational movement from being transferred to the clamping surface during clamping.

The thrust pads can be ordered separately or are supplied loose with GN 464.12 and are easy to assemble and disassemble.

For manufacturing reasons, the ball thrust point has a hole on its face side.

Specification

Plastic, polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • BlackSWSW, similar to RAL 9005, matte finish

RoHS

Accessory

GN 631.2 Thrust Pads (NBR)
GN 631.5 Thrust Pads (Stainless Steel)

On request

  • GrayGRGR, similar to RAL 7040, matte finish
Hide technical drawing
GN 464.11 Knurled Screws, Plastic, High Type, with Ball Thrust Point sketch

Article options / Table

Show / Hide columns
d1l1d2d3d4hkMax. tightening torque
in Nm
M 62524124,51551
M 63524124,51551
M 83030166,11862,5
M 83530166,11862,5

Build & Price

Thread d1
Length l1
Color
Black
Thread d1
Length l1
Color
Black

Selected Part (How to order)

Total (net)
0,89
plus VAT 0,17 €
gross 1,06 €
ELESA Code: 317601-C9
Description: DT.464.24-M6x25-SB-C9
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 200,00 € -> 10 % discount
from 300,00 € -> 20 % discount
from 400,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Stock availability

  • 54 pcs. deliverable in 1-2 days
  • 1574 pcs. deliverable in 3-7 days
  • For orders of 1575 pcs. or more, please contact us briefly regarding delivery time.

CAD data

CAD Download Tutorial

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 464.11-M6-25-SWGN 464.11-M6-35-SWGN 464.11-M8-30-SWGN 464.11-M8-35-SW

Your contact

You are looking for a Ganter partner near you?

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback