JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 464.1 Knurled Thumb Screws Steel, High Type, with Internal Hexagon

Photo

GN 464.1 Knurled Thumb Screws, Steel, High Type, with Internal Hexagon

Product description

Information

Knurled thumb screws GN 464.1 have the same dimensions as specified in knurled thumb screws DIN 464. The thread of the screws generally extends up to the shoulder and ends in a runout without recess.

In comparison with DIN 464, knurled thumb screws GN 464.1 are made of a higher-quality material and additionally have an internal hexagon.

This makes them suitable for a wide range of applications. They can also be quickly and easily operated without tools, or, if higher torques values are required, they can be tightened or loosened with a hexagon socket screw key.

Specification

Steel

  • Property class 8
  • Head surface precision turned
  • Zinc plated, blue passivatedZBZB

RoHS

Technical drawing

3D
Hide technical drawing
GN 464.1 Knurled Thumb Screws, Steel, High Type, with Internal Hexagon sketch

Article options / Table

Show / Hide columns
d1Length ld2d3hkA/F
M 510121620201011,544
M 61216202524121555
M 81620253030161866
M 102025304036202388

Build & Price

Open 3D configurator
d1
Length l
Finish
ZB

Selected Part (How to order)

Total (net)
1,87
plus VAT 0,36 €
gross 2,23 €
In stock
Weight: 0,015 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.