GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel

Photo

GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel Color releasing button: O - orange, RAL 2004
Color releasing button: O - orange, RAL 2004
GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel Color releasing button: O - orange, RAL 2004 GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel Color releasing button: G - gray, RAL 7035 GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel Color releasing button: S - black, RAL 9005

Product description

Information

Adjustable hand levers GN 303 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be dis-engaged.

The releasing button is a design element that offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Specification

Handle
Zinc die casting

Plastic coated
black, RAL 9005, textured finishSWSW

Releasing button
Plastic
black, RAL 9005SS
orange, RAL 2004OO
gray, RAL 7035GG

Threaded stud
Steel, blackened

RoHS

On request

Handle in colors of GN 300

Technical drawing

Hide technical drawing
GN 303 Adjustable hand levers with releasing button, zinc die casting, threaded stud steel sketch

Article options / Table

Show / Hide columns
l1d1l2d3d4h1h2h3h4
Stroke
30M 3-68101216---101326,54313,5
30M 4-1216202532---101326,54313,5
30M 5M 612162025324050-101326,54313,5
45M 4-1216202532---101326,54353,5
45M 5M 612162025324050-101326,54353,5
63M 6M 8121620253240506313,517,532,56,5454
63M 10-20253240506380-13,517,532,56,5454
78M 8M 101620253240506380162137,58554
78M 12-253240506380--162137,58554

Build & Price

Specifications

Handle length l1
Connection thread d1
Thread length l2
Colour handle
SW
Color releasing button
G
O
S

Selected Part (How to order)

Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.