GN 711.2 Rulers with mounting holes Ø 3,3

Photo

GN 711.2 Rulers Type: W - Figures horizontally arranged (figures sequences L, M, R)
Figure sequence: L
Type: W - Figures horizontally arranged (figures sequences L, M, R)
Figure sequence: L
GN 711.2 Rulers Type: W - Figures horizontally arranged (figures sequences L, M, R)
Figure sequence: L GN 711.2 Rulers Type: S - Figures vertically arranged (figures sequences U, M, O)
Figure sequence: M GN 711.2 Rulers Type: S - Figures vertically arranged (figures sequences U, M, O)
Figure sequence: O GN 711.2 Rulers Type: S - Figures vertically arranged (figures sequences U, M, O)
Figure sequence: U GN 711.2 Rulers Type: W - Figures horizontally arranged (figures sequences L, M, R)
Figure sequence: M GN 711.2 Rulers Type: W - Figures horizontally arranged (figures sequences L, M, R)
Figure sequence: R

Product description

Information

The position of linear actuator connectors can be easily read from GN 711.2 rulers. With GN 711.3 reference arrows, reference points can be marked on rulers or reference positions in machines.

Indicator arrows GN 711.3 for rulers are to be ordered separately.

Specification

AluminumAL
  • natural color anodized
  • black imprint with numbers and scale etched (i.e., Aluminum colored)

Imprint resistant to weak acids and lye solutions, and against solvents in the event of brief contact

RoHS

On request

self-adhesive version

Technical drawing

3D
Hide technical drawing
GN 711.2 Rulers sketch

Article options / Table

Identification no.

1with mounting holes Ø 3,3

Type

WFigures horizontally arranged (figures sequences L, M, R)
SFigures vertically arranged (figures sequences U, M, O)
Show / Hide columns
Length l
Scale
Number
of bores
a1 ±0,1
Figure
sequence
M
a2 ±0,1
Figure
sequence
M
a3 ±0,1
Figure
sequence
M
a4 
Figure
sequence
M
a5 ±0,1
Figure
sequence
M
a6 ±0,1
Figure
sequence
M
a7 ±0,1
Figure
sequence
M
a8 ±0,1
Figure
sequence
M
502454------
1002999------
15024154------
2003999199-----
30039149299-----
40049139269399----
50049169339499----
750*84124254374394504634754
1000*89169339499519679839999
Show / Hide columns
Length l
Scale
Number
of bores
a1 ±0,1
Figure
sequence
L / R / O / U
a2 ±0,1
Figure
sequence
L / R / O / U
a3 ±0,1
Figure
sequence
L / R / O / U
a4 ±0,1
Figure
sequence
L / R / O / U
a5 ±0,1
Figure
sequence
L / R / O / U
a6 ±0,1
Figure
sequence
L / R / O / U
a7 ±0,1
Figure
sequence
L / R / O / U
a8 ±0,1
Figure
sequence
L / R / O / U
502949------
1002999------
15029149------
2003999199-----
30039149299-----
40049139269399----
50049169339499----
750*89129249369389509629749
1000*89169329499519679839999
*These lengths consists of 2 parts.

Build & Price

Material

Length l
Type


Figure sequence
Identification no.

Selected Part (How to order)

Total (net)
8,45
plus VAT 1,61 €
gross 10,06 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.