JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2282 Screw-on levels for mounting with screws

Photo

GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top
Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top
GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 3 - Viewing window top - front - back GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 1 - Viewing window top GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Screw-on levels, for mounting with screws Sensitivity: 50 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 3 - Viewing window top - front - back GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 1 - Viewing window top GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSR - silver, RAL 9006, textured finish
Identification no.: 3 - Viewing window top - front - back GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 1 - Viewing window top GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 2 - Viewing window top - front GN 2282 Screw-on levels, for mounting with screws Sensitivity: 6 - Angle minutes, bubble move by 2 mm
Material / Finish: MSW - black, RAL 9005, textured finish
Identification no.: 3 - Viewing window top - front - back

Product description

Information

Screw-on levels GN 2282 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The spirit levels are aligned in relation to the finished reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface in the longitudinal direction is reached.

Specification

Housing brass
plastic coated
black, RAL 9005, textured finishMSWMSW
silver, RAL 9006, textured finishMSRMSR

Spirit level element
Glass plastic body
Filling
green-transparentG

Casting compound
mineral-based

RoHS

On request

Filling, colorless-transparent
Other sensitivities
Other colors

Technical drawing

3D
Hide technical drawing
GN 2282 Screw-on levels, for mounting with screws sketch

Article options / Table

Sensitivity

6Angle minutes, bubble move by 2 mm
50Angle minutes, bubble move by 2 mm

Identification no.

1Viewing window top
2Viewing window top - front
3Viewing window top - front - back
Show / Hide columns
l1bdh1h2l2m
57124,51313745

Build & Price

Open 3D configurator
Material / Finish
MSR
MSW
Length l1
Filling

Sensitivity


Identification no.



Selected Part (How to order)

Total (net)
7,83
plus VAT 1,49 €
gross 9,32 €
In stock
Weight: 0,013 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount
With a total value (net) per order:
#artikelInfoToolTipZuschlagPosUnterWert#artikelInfoToolTipZuschlagPosVonBisWert
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.