GN 2281 Bull´s eye levels for installation in plates and housings

Photo

GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: ALS - anodized black
Filling: K - colorless-transparent
Identification no.: 1 - without contrast ring
Finish / Material: ALS - anodized black
Filling: K - colorless-transparent
Identification no.: 1 - without contrast ring
GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: ALS - anodized black
Filling: K - colorless-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: KT - Plastic, white
Filling: G - green-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: KT - Plastic, white
Filling: G - green-transparent
Identification no.: 2 - with contrast ring (only version KT for d=12 ... 18) GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: KT - Plastic, white
Filling: K - colorless-transparent
Identification no.: 1 - without contrast ring GN 2281 Bull´s eye levels, for installation in plates and housings Finish / Material: KT - Plastic, white
Filling: K - colorless-transparent
Identification no.: 2 - with contrast ring (only version KT for d=12 ... 18)

Product description

Information

Due to their cylindrical design, bull´s eye levels GN 2281 are suitable for installation in plates and housings where they serve to check the horizontal position of jigs, machines and devices.

Bull´s eye levels are not aligned, i.e. there is no reference to the external outline of the level. The vertical position must be ensured by aligning the holding building element.

The black housing of the version ALS creates a reflection at the edge of the bubble which significantly improves the readability. Version KT is available with contrast ring inside the air level housing(Identification no. 2) which creates the same effect.

Alternatively, the contrast can also be improved by a dark surface inside the mounting bore hole.

Specification

Housing
  • Aluminum
    anodized blackALSALS
    Viewing window, glass
  • Plastic, whiteKTKT
    white
    Viewing window, transparent

Filling
  • colorless-transparentK
  • green-transparentG
    (only version KT)

RoHS

On request

Other sensitivites

Technical drawing

3D
Hide technical drawing
GN 2281 Bull´s eye levels, for installation in plates and housings sketch

Article options / Table

Sensitivity

10Angle minutes, bubble move by 2 mm (only version ALS)
40Angle minutes, bubble move by 2 mm (only version KT)

Identification no.

1without contrast ring
2with contrast ring (only version KT for d=12 ... 18)
Show / Hide columns
dh1h2
106,96
126,47
146,28
157,48
187,39

Build & Price

Finish / Material
ALS
KT
Diameter d
Filling


Sensitivity


Identification no.


Selected Part (How to order)

Total (net)
7,72
plus VAT 1,47 €
gross 9,19 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.