JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2280 Bull´s eye levels adjustable

Photo

GN 2280 Bull´s eye levels, adjustable Material / Finish: ALS - anodized black
Material / Finish: ALS - anodized black
GN 2280 Bull´s eye levels, adjustable Material / Finish: ALS - anodized black GN 2280 Bull´s eye levels, adjustable Material / Finish: ALN - anodized, natural color

Product description

Information

Bull´s eye levels GN 2280 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The mounting threads offset by 120° allow the spirit levels to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as tilting point. Specific tightening torques of the bolts allow to be achieved, so that the bubble is located inside the marking ring once the horizontal alignment is reached.

Specification

Housing
Aluminum
anodized, natural colorALNALN
anodized blackALSALS

Spirit level element
Glass plastic body Filling
colorless-transparentK

Casting compound
mineral-based

RoHS

On request

Filling, green-transparent
Other sensitivities
Housing in brass or Stainless Steel

Technical drawing

3D
Hide technical drawing
GN 2280 Bull´s eye levels, adjustable sketch

Article options / Table

Sensitivity

30Angle minutes, bubble move by 2 mm
Show / Hide columns
d1d2d3d4h1h2t
171213,2M 31314,75
201413M 314,5175
241615M 317205

Build & Price

Open 3D configurator
Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part (How to order)

Total (net)
8,57
plus VAT 1,63 €
gross 10,20 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Our partner in the USA
Unser Partner in der USA
Our customers in the USA are served by JW Winco, USA. Please use the website of JW Winco, USA.
Unsere Kunden in der USA werden durch JW Winco, USA bereut. Bitte benutzen Sie die Webseite von JW Winco, USA.
JW Winco, USA
JW Winco, USA
Go to / Wechseln zu
www.jwwinco.com
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.