GN 2278 Bull´s eye levels for insertion into bore holes

Photo

GN 2278 Bull´s eye levels, for insertion into bore holes Material / Finish: ALS - anodized black
Material / Finish: ALS - anodized black
GN 2278 Bull´s eye levels, for insertion into bore holes Material / Finish: ALS - anodized black GN 2278 Bull´s eye levels, for insertion into bore holes Material / Finish: ALN - anodized, natural color

Product description

Information

Bull´s eye levels GN 2278 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The housing is grooved at its lower diameter d3, making it easier to mount in place, e. g. by gluing.

The spirit levels are aligned in relation to the reference or contact surface, so that the bubble is located inside the marking ring once the horizontal position of the contact surface is reached.

Specification

Housing
Aluminum
anodized, natural colorALNALN
anodized blackALSALS

Spirit level element
Glass plastic body Filling
colorless-transparentK

Casting compound
mineral-based

RoHS

On request

Filling, green-transparent
Other sensitivities
Housing in brass or Stainless Steel

Technical drawing

3D
Hide technical drawing
GN 2278 Bull´s eye levels, for insertion into bore holes sketch

Article options / Table

Sensitivity

30Angle minutes, bubble move by 2 mm
Show / Hide columns
d1d2d3 -0,2h1h2
201218108
251420129
3020281310

Build & Price

Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part (How to order)

Total (net)
6,92
plus VAT 1,31 €
gross 8,23 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.