J.W. Winco

Our customers in the USA are managed by J.W. Winco. Please, use the website of J.W. Winco: jwwinco.com

GN 324 Handwheels black, plastic coated

Photo

GN 324 Handwheels, black plastic coated Bore code: B - without keyway
Type: R - with revolving handle
Bore code: B - without keyway
Type: R - with revolving handle
GN 324 Handwheels, black plastic coated Bore code: B - without keyway
Type: R - with revolving handle GN 324 Handwheels, black plastic coated Bore code: B - without keyway
Type: A - without handle GN 324 Handwheels, black plastic coated Bore code: K - with keyway
Type: A - without handle GN 324 Handwheels, black plastic coated Bore code: K - with keyway
Type: R - with revolving handle

Product description

Specification

Aluminum
  • hub machined
  • Rim turned on all sides

Rim concentric and square to bore < 0,4

Wheel body completely plastic coated
black, textured finish

Revolving handles GN 798
  • Plastic, Technopolymer
    black, matte
  • Spindle steel
    zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 324 Handwheels, black plastic coated sketch

Article options / Table

Bore code

Bwithout keyway
Kwith keyway

Type

Awithout handle
Rwith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3bl1l2l3rØ
Handle
GN 798
12512143115183361,55422
14014163616,5193676,56124
16014163618203976,57124
20018204220,5244586,58925
25022264823285186,511325

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore code


Bore diameter d2
Type


Selected Part (How to order)

Total (net)
19,91
plus VAT 3,78 €
gross 23,69 €
In stock
incl. material surcharge: 0,53 €
The material surcharge is already included in the price.
Weight: 0,390 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Partner Logo
J. W. Winco, our Partner in USA
Our customers in USA are served by J. W. Winco. Please use the website of J. W. Winco.
J. W. Winco, unser Partner in USA
Unsere Kunden in USA werden durch J. W. Winco betreut. Bitte benutzem Sie die Webseite von J. W. Winco.
Go to J. W. Winco
Zu J. W. Winco wechseln
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.