GN 227.1 Pressed steel handwheels

Photo

GN 227.1 Pressed steel handwheels Bore code: B - without keyway
Bore code: B - without keyway
GN 227.1 Pressed steel handwheels Bore code: B - without keyway GN 227.1 Pressed steel handwheels Bore code: K - with keyway GN 227.1 Pressed steel handwheels Bore code: V - with square

Product description

Information

The hub lengths of the pressed steel handwheels GN 227.1 conform to DIN 950.

Pressed steel handwheels GN 227.1 are renowned for their high mechanical strength. They are not affected by shock and knocks.

Specification

Pressed steel
plastic coated
black, textured finish

Hub
Steel, welded




RoHS

On request

with conical square VK
with revolving handle

Technical drawing

3D
Hide technical drawing
GN 227.1 Pressed steel handwheels sketch

Article options / Table

Bore code

Bwithout keyway
Kwith keyway
Vwith square
Show / Hide columns
d1d2 H9
Bore
H11
Square
bd3l1l2No. of
spokes
Thickness
of pressed
stainless steel
12511V 111830182931,5
16012V 122230203741,5
20014V 142240244642,5
25017V 173045285252,5
31519V 193555336452,5
40024V 244065388253

Build & Price

Handwheel diameter d1
Bore code



Bore diameter d2
Color
SW

Selected Part (How to order)

Total (net)
12,10
plus VAT 2,30 €
gross 14,40 €
In stock
Weight: 0,280 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.