GN 369 Cranks Steel

Photo

GN 369 Cranks, Steel Type: A - without slot
Type: A - without slot
GN 369 Cranks, Steel Type: A - without slot GN 369 Cranks, Steel Type: N - with slot

Product description

Information

Cranks GN 369 are very inexpensive cranks for applications with low torque requirements.

The slot in the handle allows for easy connection of the crank and shaft by means of a drive pin. To secure the crank permanently, it can be held in place axially with a hex socket screw DIN 912 (after removal of the plastic cap).

Thanks to a manufacturing process that is not dependent on specific tools or shapes, it is relatively easy and inexpensive to produce these cranks as special designs.

Specification

Steel
  • shot-blasted and nickel plated
  • Crank butt-welded

Plastic cap
black

Revolving handles GN 598
  • Plastic, Duroplast
    black, shiny finish
  • Spindle steel
    zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 369 Cranks, Steel sketch

Article options / Table

Type

Awithout slot
Nwith slot
Show / Hide columns
Length ld1 H9
Bore
d2h1h2
h3h4 ≈+0,5Ø
Handle
for screws
DIN 912
63B 1018281874401818M5
80B 1018281874401818M5
100B 1220302088502021M6
125B 1220302088502021M6

Build & Price

Cranked handle length l
Bore d1
Type


Selected Part (How to order)

Total (net)
8,29
plus VAT 1,58 €
gross 9,87 €
In stock
Weight: 0,087 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.