GN 333.5 Stainless Steel-Tubular handles

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The tube of the Stainless Steel-Tubular handles GN 333.5 is laser welded with the legs without gap and with tight fit, preventing dirt from entering at this point.

Specification

Tube Ø 28 x 2
Stainless Steel
  • AISI 304
  • matte shot-blasted

Handle legs
Stainless Steel-precision casting
  • AISI CF-8
  • matte shot-blasted


RoHS

Technical drawing

3D
Hide technical drawing
GN 333.5 Stainless Steel-Tubular handles sketch

Article options / Table

Show / Hide columns
d1l1 ±1bd2h1h2l2l3t
min.
2820025M 8506621418615
2825025M 8506626423615
2830025M 8506631428615
2840025M 8506641438615
2850025M 8506651448615
2860025M 8506661458615

Build & Price

Handle diameter d1
Length l1

Selected Part (How to order)

Weight: 0,500 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Please note our quantity discounts.
With a total value (net) per order:
from 175,00 Euro -> 10 % discount
from 275,00 Euro -> 20 % discount
from 375,00 Euro -> 30 % discount
With a total value (net) per order:
All prices in accordance with our price list No. 52, valid from 1 May 2019, plus VAT only valid for Germany.

CAD data

Quick-Login

For getting CAD data please enter you Email adress. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.



About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our Service-Team is available from Monday to Friday from 7:00 until 17:30: +49 7723 6507 - 100

To the customised elements | To the contact persons

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.