There are classics which belong on every desk

Generations of design engineers have successfully worked with it: the GANTER catalogue is a true classic.

It not only shows the wide variety of different GANTER standard machine elements, it also gives valuable hints on constructive detail solutions. True to the saying that even good products can be improved, the new GANTER catalogue will be available in print after January 2014. And with 1,184 pages it is not only bigger than its predecessors and features over 10,000 product combinations – the new issue is also more practical in handling. As before, each standard sheet has dimensional drawings for each of the standard elements, complete with descriptive product illustrations. The logic of the article numbers, composed of essential product specifications, is now also a great deal clearer and easy to follow with examples given for ordering.

As befits a classic, the new catalogue will be published in the tried and tested format, in robust binding, and structured in the familiar system. Compact in design, the GANTER catalogue uses not much more space than necessary and easily fits among other books at your place of work - exactly where it is needed for everyday work and where its benefits fully come to bear. In brief: the GANTER catalogue is a must on every design engineer’s desk because it is more than just a simple product catalogue.

Naturally, GANTER also supplies the design and construction data in digital files, offline on DVD or online through the internet.

GANTER probably offers the widest-ranging product portfolio of standard machine elements from a single source. And, last not least: we’d be pleased to design customised solutions if and when the need arises.

Here you get to the catalogue request or the PDF download

Contact for enquiries
Mr. Mangold
+49 7723/6507-0
info@ganter-griff.de

Back

Ganter Press Releases

You're searching for press relases on new products or additions and extensions to our product range?

Go to the Press Releases

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
Ganter-Service

Our service team is available from Monday to Friday between 7am and 5:30pm:

+49 7723 6507 - 0

Or use the practical callback service:

Privacy Policy

Ganter Catalogue

The new catalogue with countless standard parts and elements and many exciting ideas for constructive problem solutions.

 

Ask for it free of charge

Ganter sales partners

You are looking for a Ganter partner near you? Please select the country.