Ganter develops standard Stainless Steel parts that meet stringent hygiene requirements.
The new levelling feet GN 20 in Hygienic Design are certified according to 3-A Sanitary Standard guidelines. 3-A Sanitary Standards, Inc. (3-A SSI) is an independent, not-for-profit corporation dedicated to advancing hygienic equipment design for the food, beverage, and pharmaceutical industries.
Main features:
- Suitable for use in hygienically sensitive areas
- Quick and easy cleaning thanks to a comprehensive Hygienic Design
- No dead spaces due to functional seals
- Certified according to EHEDG and 3-A SSI guidelines
Click here for the Levelling feet GN 20 in Hygienic Design!
Download the Highlights brochure here!
Click here for the application video!
Zurück