JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Ganter offers new toggle clamps

Toggle clamps with safety function!

The new vertical acting toggle clamps with safety hook GN 810.3 and GN 810.4, available in steel and stainless steel, include a lever action safety function.
 
During closing, a safety hook ensures a form-locking bolting connection. It prevents inadvertent unlocking of the clamping position caused by vibrations.
 
The toggle clamps can be ordered with horizontal (GN 810.3) or vertical (GN 810.4) base.

Zurück

Ganter Pressemeldungen

Sie suchen Pressemeldungen zu Produktneuheiten oder Sortimentsertweiterungen?

Zu den Pressemitteilungen